IESNA:LM-63-2002
[TEST]P1301383
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R50W2N902750DE010 E3D1LI_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R50 optic, 3500K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1683
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
2682.1 2678 2666.1 2648.9 2625.7 2600.8 2574.1 2545.6 2518.8 2488
2453.5 2413.7 2368 2311 2249.3 2178.6 2103.8 2031.3 1957.1 1891.8
1833.6 1777.8 1714.3 1641.2 1555.7 1450.6 1336.6 1209.5 1083.1 946.5
796.3 655.5 526.1 469.7 412.7 316.5 234 171.6 127.7 110.4
95.6 74.2 58.8 33.3 19 10.7 4.2 1.8 1.2 1.2
0.6 0.6 0.6 0.6 0 0 0 0 0 0
0 0 0
